IESNA:LM-63-2002
[TEST]P953384
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-950-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34570
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5112.1 5671.8 6166.1 6527.2 6597.2 6204.5 5746.3 5470.9 5432.6 5667.3
6132.2 6701 7326.2 8244.8 9032.5 9549.3 10127.1 10824.5 11643.8 12411.2
13063.5 13510.3 13408.8 13086 12135.8 10124.9 7581.2 5094 2916 1634.1
1092.4 744.8 322.7 167 58.7 0 0
5112.1 5640.2 6145.8 6502.4 6583.6 6206.7 5748.6 5459.7 5412.3 5635.7
6082.6 6631 7240.4 8046.2 8921.9 9398.1 9978.1 10630.4 11461 12199
12846.8 13318.5 13237.2 12891.9 12068.1 10183.5 7784.4 5256.5 2967.9 1616
1094.6 769.6 325 189.6 70 11.3 0
5112.1 5644.7 6127.7 6511.4 6642.3 6353.4 5890.7 5554.4 5461.9 5608.6
5994.6 6461.8 7071.1 7750.5 8624 9136.3 9630.6 10219.6 10989.3 11691.2
12381.8 12772.3 12756.5 12291.6 11702.5 10181.3 8043.9 5432.6 3214 1941
1336.1 981.8 647.8 413 255 99.3 0
5112.1 5590.6 6066.8 6450.5 6664.9 6529.5 6116.4 5739.5 5554.4 5613.1
5881.7 6292.5 6750.7 7260.7 8014.6 8678.1 9199.5 9754.7 10402.5 11156.3
11810.8 12384.1 12729.4 12704.6 12657.2 12756.5 11862.7 9732.1 6078.1 2884.4
1819.1 1406.1 1008.9 652.3 320.5 79 0
5112.1 5552.2 5987.8 6387.3 6664.9 6759.7 6493.4 6134.5 5836.6 5732.8
5856.9 6148 6520.4 6956 7389.4 8062 8842.9 9382.3 10075.2 10792.9
11564.8 12217.1 12718.1 13104.1 13266.6 13560 13952.7 12783.6 9854 5507.1
2146.4 993.1 670.3 422.1 212.2 27.1 0
5112.1 5511.6 5888.5 6276.7 6594.9 6825.1 6870.3 6664.9 6407.6 6193.2
6148 6274.4 6556.6 6861.2 7265.2 7680.5 8393.7 9332.6 9987.2 10515.3
11201.4 12034.3 12910 13690.9 14456 15327.2 16882.3 18516.3 18064.9 15469.4
10829 5283.6 1681.5 589.1 209.9 24.8 0
5112.1 5432.6 5755.3 6093.9 6416.6 6705.5 6965.1 7123.1 7141.1 7096
7064.4 7129.8 7285.6 7520.3 7829.5 8242.5 8763.9 9445.5 10303.2 11215
12111 13160.5 14415.4 15774.1 17326.9 18737.5 20423.5 23224.4 27785.8 29383.7
25321.2 16751.4 8684.9 4103.2 1428.7 169.3 0
5112.1 5421.3 5707.9 6005.8 6328.6 6610.7 6904.1 7163.7 7333 7427.8
7531.6 7696.3 7913 8188.4 8576.6 9052.8 9601.2 10285.1 11081.8 12023
13072.5 14185.2 15446.8 16938.7 18437.3 19954 21599.4 23854.1 28013.7 31606.9
29307 20529.6 10998.3 4805.1 1455.8 142.2 0
5112.1 5364.9 5604.1 5868.2 6127.7 6412.1 6698.7 6996.7 7303.6 7619.6
7913 8244.8 8669.1 9195 9924 10695.9 11542.2 12411.2 13379.4 14476.3
15564.2 16647.5 17751.2 18961 20270 21549.7 22849.8 24407.1 26729.5 28808.2
27562.3 22314.8 13995.6 5872.7 1243.6 112.8 0
5112.1 5265.6 5432.6 5606.4 5793.7 5992.3 6206.7 6443.7 6712.3 7035
7448.1 7928.8 8472.7 9197.2 10156.4 11248.8 12370.6 13589.3 14925.5 16322.5
17742.2 19042.2 20272.3 21432.4 22452.5 23434.3 24576.4 25842.5 27402.1 27377.3
24276.2 18746.5 10526.6 3089.8 464.9 65.5 0
5112.1 5164 5234 5306.2 5380.7 5475.5 5586 5707.9 5847.9 6039.7
6292.5 6585.9 6953.8 7486.4 8231.2 9149.8 10199.3 11291.7 12395.4 13438.1
14390.6 15331.7 16268.4 17171.2 17972.4 18685.6 19410.1 20224.9 20818.5 19493.6
15927.6 10996 4356 893.8 246 81.3 0
5112.1 5116.6 5123.4 5143.7 5170.8 5193.3 5231.7 5270.1 5313 5376.1
5466.4 5561.2 5667.3 5859.1 6150.3 6491.1 6980.9 7572.2 8305.7 9093.4
9890.1 10677.8 11476.8 12223.9 12885.1 13474.2 13973 14467.3 14530.5 12934.8
10339.3 7145.6 2861.9 571 146.7 45.1 0
5112.1 5055.7 5021.8 4972.1 4918 4861.6 4787.1 4714.8 4611 4480.1
4340.2 4141.6 3961 3843.7 3816.6 3873 4107.7 4525.3 5057.9 5604.1
6089.4 6475.3 6813.8 7111.8 7333 7441.3 7330.7 6825.1 5762.1 4146.1
2541.4 1329.4 505.6 133.2 29.3 0 0
5112.1 4956.3 4769 4559.1 4322.1 4024.2 3701.5 3340.3 2974.7 2654.2
2394.7 2184.8 2020 1902.6 1821.4 1742.4 1681.5 1665.7 1737.9 1936.5
2171.2 2324.7 2333.7 2200.6 1979.4 1676.9 1361 1029.2 720 437.9
257.3 151.2 81.3 27.1 6.8 0 0
5112.1 4834.5 4500.4 4112.2 3638.3 3148.5 2692.6 2336 2067.4 1839.4
1629.5 1435.4 1291 1223.3 1189.4 1144.3 1110.4 1078.8 1038.2 1002.1
975 929.9 862.2 771.9 670.3 566.5 469.5 395 331.8 270.8
203.1 130.9 60.9 15.8 4.5 0 0
5112.1 4692.3 4202.5 3615.7 3022.1 2494 2137.4 1875.6 1634.1 1433.2
1306.8 1232.3 1169.1 1112.7 1058.5 1006.6 954.7 891.5 821.5 760.6
717.7 674.8 634.2 577.8 528.1 467.2 415.3 361.1 300.2 234.7
155.7 92.5 42.9 15.8 4.5 0 0
5112.1 4615.5 3983.6 3247.8 2579.7 2148.7 1855.2 1597.9 1419.6 1333.9
1263.9 1187.2 1110.4 1040.5 977.3 916.3 844.1 767.4 692.9 632
582.3 532.6 501.1 471.7 433.3 388.2 338.5 284.4 218.9 155.7
110.6 65.5 29.3 6.8 0 0 0
5112.1 4504.9 3739.8 2911.5 2299.9 1936.5 1654.4 1476.1 1388 1318.1
1248.1 1160.1 1074.3 990.8 907.3 823.8 740.3 663.6 602.6 555.2
519.1 487.5 455.9 413 370.1 329.5 282.1 232.5 187.3 149
110.6 72.2 24.8 0 0 0 0
5112.1 4437.2 3568.3 2699.4 2164.5 1823.6 1570.9 1462.5 1397.1 1324.9
1248.1 1160.1 1065.3 966 868.9 774.1 690.6 627.4 582.3 537.2
496.5 453.7 417.5 381.4 345.3 302.4 255 207.6 171.5 135.4
97.1 58.7 13.5 0 0 0 0
5112.1 4376.3 3437.4 2579.7 2110.3 1776.3 1557.3 1480.6 1406.1 1331.6
1257.1 1171.4 1078.8 979.5 880.2 792.2 720 650 589.1 532.6
485.3 433.3 392.7 354.3 311.5 257.3 205.4 171.5 139.9 103.8
70 33.9 6.8 0 0 0 0
5112.1 4378.6 3405.8 2548.1 2069.7 1746.9 1561.8 1498.6 1437.7 1363.2
1286.5 1205.2 1121.7 1029.2 932.1 839.6 760.6 688.4 627.4 568.8
507.8 444.6 392.7 345.3 293.4 234.7 178.3 149 119.6 90.3
58.7 27.1 4.5 0 0 0 0
5112.1 4428.2 3453.2 2579.7 2094.5 1762.7 1568.6 1505.4 1446.7 1372.2
1297.8 1218.8 1133 1042.7 947.9 853.1 767.4 695.2 645.5 591.3
516.9 453.7 397.2 347.6 288.9 232.5 178.3 149 117.4 88
58.7 27.1 6.8 0 0 0 0
